The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
DZUS® Quarter-Turn Receptacle, Size 4, Press-In, Brass
D8-334-100-300
DZUS® Quarter-Turn Receptacle, Size 4, Press-In, Brass
Specifications
Material
Brass
Receptacle Style
Press-In
Size Series
Size 4
Type
Receptacle
Class
D8 - DZUS® PANEX Quarter-Turn Fasteners
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
DB Roberts Co.
Wilmington MA USA
4818
2024-06-21
sales@dbroberts.com
1.800.773.5388
Zygology Ltd
Oxford UK
1525
2024-06-18
sales@zygology.com
+44 (0)1844 266020
Bisco Industries
Glendale Heights IL USA
817
2024-06-25
info@biscoind.com
1.800.323.1232
M.W. Fasteners
Montreal QC Canada
223
2024-06-03
mw@mwfasteners.com
1.514.955.7781
HI-TECH FASTENERS
FREDERICK MD USA
100
2024-06-21
sales@htfinc.com
1.800.466.1940
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
55
2024-06-21
info@zinorm.de
+49 (0) 4102 677 12 0
Austin Hardware & Supply, Inc.
Kansas City MO USA
10
2024-06-24
sales@austinhardware.com
800-821-3520
Hardware Specialty Co
Marlboro MA USA
1
2024-06-24
info@hardwarespecialty.com
1.508.481.8622