C5-62-312-3
Compression Latch, Tool Locking, 11-21 mm (.43 - .83 in) Panel thickness, 29-45 mm (1.14 - 1.77 in) Grip, Zinc Alloy, Chrome Plated, Bright
Material | Zinc Alloy |
---|---|
Finish | Chrome Plated |
Color/Appearance | Bright |
Access Restriction | Tool |
Head Style | Railway Standard |
Min. Outer Panel Thickness (mm) | 11.00 |
Max Outer Panel Thickness (mm) | 21.00 |
Grip - Minimum (mm) | 29.00 |
Grip - Maximum (mm) | 45.00 |
Size Series | Standard |
Packaging | Layer Packed |
Class | C5 - Sealed Lever Latches |
The patented award-winning design of these sealed lever latches gives application designers a more stylish alternative for achieving compressive sealing and easy grip adjustment. Combines latch and door handle capability, with or without key and tool access for enhanced security
Write Your Own Review