C2-53-101-3
Compression Latch, Lever Latch, Tool Locking, Phillips Recess, 1-5mm Panel, 18-40mm Grip, Not Sealed, Zinc Alloy, Chrome Plated, Bright
Integrated Bumper | Yes |
---|---|
Material | Zinc Alloy |
Finish | Chrome Plated |
Color/Appearance | Bright |
Access Restriction | Tool |
Sealed | No |
Grip Type | Adjustable |
Head Style | Phillips Recess |
Series | Push to Lock |
Min. Outer Panel Thickness (mm) | 1.00 |
Max Outer Panel Thickness (mm) | 5.00 |
Grip - Minimum (mm) | 18.00 |
Grip - Maximum (mm) | 40.00 |
Profile | Flush |
Packaging | Layer Packed |
Class | C2 - Lever Latches |
Featuring easy installation, and easy operation, these popular low-profile lever latches present a sleek look for highly visible applications. A discretely mounted trigger mechanism (flush or slightly raised) is provided to release the built-in handle for use.
Write Your Own Review