The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
Rubber Bumper, Black
C2-25-301-82
Rubber Bumper, Black
Specifications
Material
Rubber
Finish
Natural
Color/Appearance
Black
Class
C2 - Lever Latches
Featuring easy installation, and easy operation, these popular low-profile lever latches present a sleek look for highly visible applications. A discretely mounted trigger mechanism (flush or slightly raised) is provided to release the built-in handle for uses.
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
4087
2025-12-12
info@zinorm.de
+49 (0) 4102 677 12 0
Bisco Industries
Glendale Heights IL USA
1913
2025-12-12
info@biscoind.com
1.800.323.1232
TCH Sales Incorporated
Toronto ON Canada
130
2025-12-13
info@tchweb.com
1.416.299.0089
Aero Materiel AB
Jonkoping, Sweden
75
2025-12-02
order@aeromateriel.com
+46.36.34.44.40
Astra Industrial Innovations
Johannesburg Gauteng South Africa
72
2025-12-09
sales@astraindustrial.co.za
0027.11.918.6696
Shanghai Cico Industrial Co. Ltd
Shanghai China
40
2025-11-28
sales@sh-cico.com
86-021-54900086
Handy FIX
Warsaw Poland
20
2025-11-18
info@handy-fix.com.pl
0048221277890
Allegis Corporation
Minneapolis MN USA / ON CANADA
19
2025-12-05
salesmidwest@allegiscorp.com
1-866-378-7550
Steeves Agencies Inc
Winnipeg MB CANADA
12
2025-11-13
info@steeves.ca
1.204.474.1239
Marek Industrial, a.s.
Brno CZ
11
2025-12-02
info@marek.eu
+420 541 420 811
Hardware Specialty Co
Marlboro MA USA
7
2025-12-08
info@hardwarespecialty.com
1.508.481.8622
GLOBAL DESIGN TECHNOLOGIES S.L.
Madrid-Barcelona España
1
2025-12-09
info@global-dtech.com
+34 91 661 20 79