The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
DZUS® Lion Quarter-Turn Receptacle, Medium Size, Push-in, Steel Zinc Plate, Bright chromate
82-35-309-56
DZUS® Lion Quarter-Turn Receptacle, Medium Size, Push-in, Steel Zinc Plate, Bright chromate
Specifications
Material
Steel
Finish
Zinc Plate, Bright chromate
Color/Appearance
Bright
Installation
Push-in
Receptacle Style
Snap-In
Size Series
Medium Size 82
Type
Receptacle
Class
81/82/85 - DZUS® Lion Quarter-Turn Fasteners
The simplicity of a quarter turn is all it takes to secure panels quickly and easily with these versatile little fasteners. Numerous head styles, stud lengths, receptacle styles, and accessories, provide flexibility for accommodating many specific mounting requirements.
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
DB Roberts Co.
Wilmington MA USA
18224
2024-06-11
sales@dbroberts.com
1.800.773.5388
Allegis Corporation
Minneapolis MN USA / ON CANADA
6485
2024-06-07
salesmidwest@allegiscorp.com
1-866-378-7550
HI-TECH FASTENERS
FREDERICK MD USA
6099
2024-06-11
sales@htfinc.com
1.800.466.1940
Bisco Industries
Glendale Heights IL USA
4501
2024-06-11
info@biscoind.com
1.800.323.1232
Assembly Fasteners Inc.
Apopka FL USA
1022
2024-06-11
sales@tropicfast.com
1-800-488-4777
AERO-SPACE SOUTHWEST INC
PHOENIX AZ 85027
1016
2024-06-10
sales@aerospacesw.com
623.582.2779
Hardware Specialty Co
Marlboro MA USA
650
2024-06-10
info@hardwarespecialty.com
1.508.481.8622
Chengdu Chilli
Chengdu, Sichuan Province, China
239
2024-05-20
info@chilli.com.cn
86.028.85144919
Roy Hopwood (Fasteners) Ltd U.K.Stockport
UK"
203
2024-06-07
sales@rhf.co.uk
+44 (0) 1614296066
Parsons Aerocessories Limited
Stoney Creek ON CANADA
158
2024-05-29
sales@parsonsaero.com
1.905.664.6203
Marek Industrial, a.s.
Brno CZ
93
2024-06-06
info@marek.eu
+420 541 420 811
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
70
2024-05-24
info@zinorm.de
+49 (0) 4102 677 12 0
GLOBAL DESIGN TECHNOLOGIES S.L.
Madrid-Barcelona España
26
2024-06-11
info@global-dtech.com
+34 91 661 20 79
Dean Lewis Associates
Hayward CA
19
2024-06-05
sales@deanlewisassociates.com
510-785-9650
EVAN FASTENING SYSTEMS SHANGHAI CO LTD
SHANGHAI CHINA
12
2024-06-05
INFO@EVAN.COM.CN
86-21-68221637
TCH Sales Incorporated
Toronto ON Canada
8
2024-06-11
info@tchweb.com
1.416.299.0089
IntechBJ Engineering Co. Ltd
Beijing
4
2024-06-03
info@intechbj.com
86-010-83833828
Nappco Fastener Company
Houston, TX USA
1
2024-06-03
southcoh@nappco.com
1.800.580.2521