The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
DZUS® Lion Quarter-Turn Stud, Medium Size, Wing, Steel Zinc Plate, Bright chromate
82-12-280-16
DZUS® Lion Quarter-Turn Stud, Medium Size, Wing, Steel Zinc Plate, Bright chromate
Specifications
Material
Steel
Finish
Zinc Plate, Bright chromate
Color/Appearance
Bright
Head Style
Wing
Size Series
Medium Size 82
Stud Length (L)
10.80
Length
10.80
Type
Stud
Class
81/82/85 - DZUS® Lion Quarter-Turn Fasteners
The simplicity of a quarter turn is all it takes to secure panels quickly and easily with these versatile little fasteners. Numerous head styles, stud lengths, receptacle styles, and accessories, provide flexibility for accommodating many specific mounting requirements.
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
Assembly Fasteners Inc.
Apopka FL USA
5053
2024-06-14
sales@tropicfast.com
1-800-488-4777
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
100
2024-06-14
info@zinorm.de
+49 (0) 4102 677 12 0
Praestmark A/S
Vedbaek / Denmark
97
2024-06-04
Sales@praestmark.dk
0045 38884400
Parsons Aerocessories Limited
Stoney Creek ON CANADA
90
2024-05-29
sales@parsonsaero.com
1.905.664.6203
Marek Industrial, a.s.
Brno CZ
80
2024-06-06
info@marek.eu
+420 541 420 811
DB Roberts Co.
Wilmington MA USA
50
2024-06-03
sales@dbroberts.com
1.800.773.5388
HI-TECH FASTENERS
FREDERICK MD USA
15
2024-06-14
sales@htfinc.com
1.800.466.1940
ECP Hardware LLC
Michigan-Ohio-Indiana www.ecph.com
6
2024-06-14
Sales@ecph.com
1.800.442.3274
Dean Lewis Associates
Hayward CA
5
2024-06-12
sales@deanlewisassociates.com
510-785-9650
Bisco Industries
Glendale Heights IL USA
1
2024-06-14
info@biscoind.com
1.800.323.1232