The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
Compression Latch, Lift & Turn, Medium Size, Flush Style, Key Locking, Zinc Alloy, Powder Coat, Black
62-42-151-2
Compression Latch, Lift & Turn, Medium Size, Flush Style, Key Locking, Zinc Alloy, Powder Coat, Black
Specifications
Material
Zinc Alloy
Finish
Powder Coat
Color/Appearance
Black
Access Restriction
Key Locking
Head Style
Key Locking
Min. Outer Panel Thickness (mm)
0.00
Max Outer Panel Thickness (mm)
6.00
Grip - Minimum (mm)
6.00
Grip - Maximum (mm)
16.00
Grip - Minimum (Cam Reversed) (mm)
56.00
Grip - Maximum (Cam Reversed) (mm)
66.00
Profile
Flush
Size Series
Medium Size
Class
62 - Lift & Turn Compression Latches
Enhance a variety of enclosure designs with quick and easy access by using the multiple advantages of these practical, stylish latches. They provide precise pull-up compression without rubbing or wear on the pawl, and are available in a variety of finishes to complement virtually any installation
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
DB Roberts Co.
Wilmington MA USA
274
2024-04-25
sales@dbroberts.com
1.800.773.5388
All-West Components & Fasteners
AUBURN WA USA
100
2024-04-26
southco@all-west.com
1.206.762.1875
Handy FIX
Warsaw Poland
11
2024-04-15
info@handy-fix.com.pl
0048221277890
Clancey Company
Overland Park KS USA
5
2024-04-17
info@clancey.com
1.800.747.7405
ECP Hardware LLC
Michigan-Ohio-Indiana www.ecph.com
4
2024-04-15
Sales@ecph.com
1.800.442.3274
Zygology Ltd
Oxford UK
3
2024-04-23
sales@zygology.com
+44 (0)1844 266020
Bisco Industries
Glendale Heights IL USA
2
2024-04-22
info@biscoind.com
1.800.323.1232
M.W. Fasteners
Montreal QC Canada
2
2024-04-01
mw@mwfasteners.com
1.514.955.7781
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
1
2024-04-17
info@zinorm.de
+49 (0) 4102 677 12 0
Nappco Fastener Company
Houston, TX USA
1
2024-04-01
southcoh@nappco.com
1.800.580.2521