The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
Spring Loaded Plunger, Thread-In, Large Size, Without hold-open feature, Steel, Bright Knob
56-99-197-20
Spring Loaded Plunger, Thread-In, Large Size, Without hold-open feature, Steel, Bright Knob
Specifications
Material
Steel
Color/Appearance
Bright
Knob Style
Bright
Knob Material
Aluminum Alloy
Installation
Thread-in
Size Series
Large Size
Hold Open Feature
Without hold-open feature
Class
56 - Spring-Loaded Plungers
Southco’s 56 Spring-Loaded Plungers provide convenient installation and removal of components. Activated with a simple “pull,” these plungers offer simplified positioning of sliding component and quick-release for easy removal. The 56 series provides design flexibility for limited space applications, and can be used as a locator pin in sliding applications or quick-release hinge pin for removable doors or drawers.
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
Bisco Industries
Glendale Heights IL USA
3136
2024-06-07
info@biscoind.com
1.800.323.1232
DB Roberts Co.
Wilmington MA USA
2624
2024-06-07
sales@dbroberts.com
1.800.773.5388
Hardware Specialty Co
Marlboro MA USA
900
2024-05-21
info@hardwarespecialty.com
1.508.481.8622
Clancey Company
Overland Park KS USA
294
2024-06-06
info@clancey.com
1.800.747.7405
AIS INDUSTRIAL COMPONENTS
HK
218
2024-06-05
czxia@hkais.com
86.0755.83747600
HI-TECH FASTENERS
FREDERICK MD USA
107
2024-06-07
sales@htfinc.com
1.800.466.1940
AERO-SPACE SOUTHWEST INC
PHOENIX AZ 85027
100
2024-06-04
sales@aerospacesw.com
623.582.2779
TCH Sales Incorporated
Toronto ON Canada
81
2024-06-07
info@tchweb.com
1.416.299.0089
Dean Lewis Associates
Hayward CA
70
2024-06-05
sales@deanlewisassociates.com
510-785-9650
Marek Industrial, a.s.
Brno CZ
54
2024-06-06
info@marek.eu
+420 541 420 811
Steeves Agencies Inc
Winnipeg MB CANADA
45
2024-05-10
info@steeves.ca
1.204.474.1239
ECP Hardware LLC
Michigan-Ohio-Indiana www.ecph.com
44
2024-06-07
Sales@ecph.com
1.800.442.3274
All-West Components & Fasteners
AUBURN WA USA
11
2024-05-31
southco@all-west.com
1.206.762.1875
Parsons Aerocessories Limited
Stoney Creek ON CANADA
11
2024-05-29
sales@parsonsaero.com
1.905.664.6203
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
1
2024-06-03
info@zinorm.de
+49 (0) 4102 677 12 0