48-10-401-10

Compression Latch, Self-Adjusting, Small Size, No Restriction, Knob, 1.5-4.8mm Panel, 2.4-9.5mm Grip, Zinc Alloy, Chemical Protective Film, Silver

Request a Quote
Specifications
Material Zinc Alloy
Finish Chemical Protective Film
Access Restriction No Restriction
Head Style Knob Style
Min. Outer Panel Thickness (mm) 0.00
Max Outer Panel Thickness (mm) 4.80
Grip - Minimum (mm) 2.40
Grip - Maximum (mm) 9.50
Rotation Type A - Turn Clockwise to Latch
Size Series Small Size
Pullup 7.10
Class 16/27/48 - Single-Hole Mount Self-Adjusting Compression Latches

Provide firm compressive action to reduce panel vibration and noise, with these unobtrusive, compact latch designs. Multiple actuation styles offer choice of hand-actuated convenience or tool-actuated restricted-access security, with just a fraction of a turn

Write Your Own Review
You're reviewing:Compression Latch, Self-Adjusting, Small Size, No Restriction, Knob, 1.5-4.8mm Panel, 2.4-9.5mm Grip, Zinc Alloy, Chemical Protective Film, Silver

This product meets the compliance specifications listed below. Click the button to download a specification document

Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.