47-61-250-51
Captive Screw, 6-32 Thread, Snap-In, TORX®, Smooth Black Knob
| Material | Stainless Steel |
|---|---|
| Finish | Powder Coat |
| Color/Appearance | Black |
| Knob Style | Smooth |
| Knob Material | Aluminum Alloy |
| Thread or Hole Type | 6-32 |
| Head Style | TORX® |
| Installation | Snap-in |
| Recess Size | T15 TORX® |
| Series | Styled Knob |
| Min. Outer Panel Thickness (mm) | 0.50 |
| Max Outer Panel Thickness (mm) | 1.00 |
| Fastened Screw Projection (mm) | 7.20 |
| Unfastened Screw Projection (mm) | 2.40 |
| Class | 47/4C - Captive Screws |
Southco 47 Class captive screws (and the corresponding color-coded "Prism" 4C Class captive screws), offer hundreds of permutations of installation and tool-actuation styles for mounting doors, panels, and other hardware components in limited-space applications.
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Write Your Own Review