The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
Nylatch Panel Fastener Plunger, 6.4mm (.250 in) Diameter, Easy Grip Head Style, Nylon, Black
NY-4P-43-1-50
Nylatch Panel Fastener Plunger, 6.4mm (.250 in) Diameter, Easy Grip Head Style, Nylon, Black
Specifications
Material
Nylon
Color/Appearance
Black
Head Style
Easy Grip
Size Series
Medium Size
Class
NY - NYLATCH Two-Piece Panel Fasteners
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
Appian Fasteners
Belfast Northern Ireland UK
650
2024-04-22
sales@appianfasteners.com
+44 (0) 2890 301 979
Bisco Industries
Glendale Heights IL USA
50
2024-04-25
info@biscoind.com
1.800.323.1232