The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
Quarter-Turn Cam Latch Cam, Steel, Zinc Plate, Bright chromate
E5-6008
Quarter-Turn Cam Latch Cam, Steel, Zinc Plate, Bright chromate
Specifications
Material
Steel
Finish
Zinc Plate, Bright chromate
Color/Appearance
Silver
Grip Type
Fixed
Accessory Type
Cams
Class
E5 - Cam Latches
These latches deliver affordable simplicity, including quick access with just a quarter turn, the versatility of multiple body materials, plus the flexibility of modular design for numerous actuation and dimensional options. Ramped cams provide a snug fit to minimize vibration and rattle
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
TCH Sales Incorporated
Toronto ON Canada
503
2025-12-13
info@tchweb.com
1.416.299.0089
Bisco Industries
Glendale Heights IL USA
398
2025-12-12
info@biscoind.com
1.800.323.1232
Handy FIX
Warsaw Poland
129
2025-11-18
info@handy-fix.com.pl
0048221277890
ECP Hardware LLC
Michigan-Ohio-Indiana www.ecph.com
71
2025-12-12
Sales@ecph.com
1.800.442.3274
Aero Materiel AB
Jonkoping, Sweden
62
2025-12-02
order@aeromateriel.com
+46.36.34.44.40
HTF Inc
Frederick MD USA
34
2025-12-11
sales@htfinc.com
1.800.466.1940
Steeves Agencies Inc
Winnipeg MB CANADA
22
2025-11-13
info@steeves.ca
1.204.474.1239
Hardware Specialty Co
Marlboro MA USA
7
2025-12-08
info@hardwarespecialty.com
1.508.481.8622
Parsons Aerocessories Limited
Stoney Creek ON CANADA
7
2025-11-27
sales@parsonsaero.com
1.905.664.6203
GLOBAL DESIGN TECHNOLOGIES S.L.
Madrid-Barcelona España
5
2025-12-09
info@global-dtech.com
+34 91 661 20 79