D4-SQC4-30ZBYNA

DZUS® Quarter-Turn Receptacle, Size 4

Request a Quote
Specifications
Receptacle Type Square Hole
Size Series Size 4
Type Receptacle
Class D4 - DZUS® Standard-Line Quarter-Turn Fasteners
Cage Code 72,794.00
DFCI Number 1219-QC430-Z3Y
Mil-Spec MIL-F-5591C

Write Your Own Review
You're reviewing:DZUS® Quarter-Turn Receptacle, Size 4

This product meets the compliance specifications listed below. Click the button to download a specification document

Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.