The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
DZUS® Quarter-Turn Stud, Size 4, Hex Recess, Steel Zinc Plate, Black Chromate
D3-314-214-191
DZUS® Quarter-Turn Stud, Size 4, Hex Recess, Steel Zinc Plate, Black Chromate
Specifications
Material
Steel
Finish
Zinc Plate, Black Chromate
Color/Appearance
Black
Head Style
Hex Recess
Stud Diameter
4 mm (0.16 in)
Stud Length (L)
14.00
Length
14.00
Shank Diameter
4 mm (0.156 in)
Type
Stud
Class
D3 - DZUS® PANEX Quarter-Turn Fasteners
FOR REFERENCE ONLY - THESE PRODUCTS ARE NOT RECOMMENDED FOR NEW DESIGNS. PLEASE USE THE D8 PRODUCT CLASS
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
4
2024-06-14
info@zinorm.de
+49 (0) 4102 677 12 0