The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
Compression Latch, Lever Latch, No Restriction, Flush Trigger, 1-5mm Panel, 1-24mm Grip, Not Sealed, Zinc Alloy, Chrome Plated, Textured
C2-32-31
Compression Latch, Lever Latch, No Restriction, Flush Trigger, 1-5mm Panel, 1-24mm Grip, Not Sealed, Zinc Alloy, Chrome Plated, Textured
Specifications
Integrated Bumper
No
Material
Zinc Alloy
Finish
Chrome Plated
Color/Appearance
Textured
Access Restriction
No Restriction
Sealed
No
Grip Type
Adjustable
Head Style
Flush Trigger
Series
Standard
Min. Outer Panel Thickness (mm)
0.00
Max Outer Panel Thickness (mm)
5.00
Grip - Minimum (mm)
1.00
Grip - Maximum (mm)
24.00
Profile
Flush
Actuator Type
Cylinder Lock
Latching Points
Single or Three - Point
Class
C2 - Lever Latches
Featuring easy installation, and easy operation, these popular low-profile lever latches present a sleek look for highly visible applications. A discretely mounted trigger mechanism (flush or slightly raised) is provided to release the built-in handle for use.
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
Allegis Corporation
Minneapolis MN USA / ON CANADA
386
2024-05-17
salesmidwest@allegiscorp.com
1-866-378-7550
DB Roberts Co.
Wilmington MA USA
314
2024-05-30
sales@dbroberts.com
1.800.773.5388
Austin Hardware & Supply, Inc.
Kansas City MO USA
157
2024-05-20
sales@austinhardware.com
800-821-3520
Bisco Industries
Glendale Heights IL USA
118
2024-05-30
info@biscoind.com
1.800.323.1232
HI-TECH FASTENERS
FREDERICK MD USA
29
2024-05-30
sales@htfinc.com
1.800.466.1940
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
20
2024-05-24
info@zinorm.de
+49 (0) 4102 677 12 0
Handy FIX
Warsaw Poland
8
2024-05-07
info@handy-fix.com.pl
0048221277890
ECP Hardware LLC
Michigan-Ohio-Indiana www.ecph.com
7
2024-05-30
Sales@ecph.com
1.800.442.3274
Steeves Agencies Inc
Winnipeg MB CANADA
5
2024-05-10
info@steeves.ca
1.204.474.1239
Clancey Company
Overland Park KS USA
4
2024-05-29
info@clancey.com
1.800.747.7405