The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
Pull, Small Size, M4 Thread, Aluminum, Silver
B4-50-103-12
Pull, Small Size, M4 Thread, Aluminum, Silver
Specifications
Thread or Hole Type
M4 X 0.7
Installation
Screw Mount
Series
100 Series
Pull Style
One Finger
Pull Finish
Black Powder Coated
Class
B4 - Lightweight Handles
These stylish aluminum handles are equally at home in high-tech computer rack servers or industrial equipment panels. Each size includes built-in ridges and geometry to provide added leverage when handling heavy or irregularly shaped equipment.
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
Praestmark A/S
Vedbaek / Denmark
431
2024-04-29
Sales@praestmark.dk
0045 38884400
Bisco Industries
Glendale Heights IL USA
252
2024-05-24
info@biscoind.com
1.800.323.1232
Hardware Specialty Co
Marlboro MA USA
47
2024-05-21
info@hardwarespecialty.com
1.508.481.8622
HI-TECH FASTENERS
FREDERICK MD USA
39
2024-05-24
sales@htfinc.com
1.800.466.1940
DB Roberts Co.
Wilmington MA USA
34
2024-05-24
sales@dbroberts.com
1.800.773.5388
ECP Hardware LLC
Michigan-Ohio-Indiana www.ecph.com
5
2024-05-24
Sales@ecph.com
1.800.442.3274
TCH Sales Incorporated
Toronto ON Canada
2
2024-05-24
info@tchweb.com
1.416.299.0089
Marek Industrial, a.s.
Brno CZ
1
2024-04-30
info@marek.eu
+420 541 420 811