Surface Mount Handles

Our Surface Mount Handles offer a versatile and convenient solution for a wide range of pulling and gripping applications. These handles are designed for easy surface mounting, eliminating the need for complex cutouts or recessed installations.  From doors and drawers to enclosures and equipment, our Surface Mount Handles provide a practical and accessible grip in various settings.

Surface Mount Handles

View All Surface Mount Handles

Select a product below to learn more or use the filters to narrow down the options

Key Features:

  • Tool-Free Installation: Easily mounted with screws or bolts, no specialized tools or cutouts required.
  • Wide Variety: Offered in multiple styles and materials to suit diverse design and functional requirements.
  • Heavy-Duty Build: Engineered for strength and durability, ideal for frequent use and tough environments.

 

Key Benefits:

  • Time & Cost Savings: Streamlined installation reduces labor time and expense.
  • Broad Compatibility: Suitable for applications in industrial, medical, transportation, and commercial settings.
  • User-Friendly Design: Ergonomic grip ensures comfortable and efficient use.
  • Aesthetic Flexibility: Available in finishes and designs to match various equipment or décor styles.                                  
  • Applications: Our Surface Mount Handles are used in a variety of applications, including doors, drawers, enclosures, industrial equipment, medical equipment, transportation, and retail displays

Part number search

-   Use the filters to find the right part number for your project

You are viewing Surface Mount Handles

We can't find products matching the selection.