The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
Cam Lock Cam, Steel, Zinc plated
CM-C006
Cam Lock Cam, Steel, Zinc plated
Specifications
Material
Steel
Finish
Zinc Plate, Bright chromate
Cam Type
No Hook
CAM Housing Length
19.00
Class
CM - Cam Lock Latches
This extensive line of versatile, affordable cam locks provides both the look and feel of quality, and one-stop shopping for numerous options of installation and access control flexibility. Compact design and sizes, straightforward operation, and economical configuration options make them an excellent choice for small cabinet and enclosure doors.
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
Bisco Industries
Glendale Heights IL USA
630
2024-04-25
info@biscoind.com
1.800.323.1232
All-West Components & Fasteners
AUBURN WA USA
540
2024-04-19
southco@all-west.com
1.206.762.1875
DB Roberts Co.
Wilmington MA USA
465
2024-04-25
sales@dbroberts.com
1.800.773.5388
Zygology Ltd
Oxford UK
200
2024-04-23
sales@zygology.com
+44 (0)1844 266020
ECP Hardware LLC
Michigan-Ohio-Indiana www.ecph.com
107
2024-04-25
Sales@ecph.com
1.800.442.3274
Austin Hardware & Supply, Inc.
Kansas City MO USA
100
2024-04-23
sales@austinhardware.com
800-821-3520
TCH Sales Incorporated
Toronto ON Canada
81
2024-04-25
info@tchweb.com
1.416.299.0089
Hardware Specialty Co
Marlboro MA USA
78
2024-04-22
info@hardwarespecialty.com
1.508.481.8622
Marek Industrial, a.s.
Brno CZ
77
2024-04-05
info@marek.eu
+420 541 420 811
Biotek Ltd.
Budapest, Hungary, www.biotek.hu/en
71
2024-04-22
info@biotek.hu
+36-1-434-29-00
Clancey Company
Overland Park KS USA
54
2024-04-25
info@clancey.com
1.800.747.7405
Aero Materiel AB
Jonkoping, Sweden
50
2024-04-02
order@aeromateriel.com
+46.36.34.44.40