4C-TS-04-2P0-K012
Captive Screw, 4-40 Thread, Press-in, TORX®/Slot Combination, Knurled Purple Knob
Material | Steel |
---|---|
Finish | Natural |
Color/Appearance | Purple |
Knob Style | Knurled |
Knob Material | Plastic |
Thread or Hole Type | 4-40 |
Head Style | TORX®/Slot Combination |
Installation | Press-in |
Recess Size | T10 TORX®/Slot Combination |
Series | Prism |
Min. Outer Panel Thickness (mm) | 0.90 |
Fastened Screw Projection (mm) | 5.30 |
Unfastened Screw Projection (mm) | 2.50 |
Packaging | Bulk Packaged |
Class | 47/4C - Captive Screws |
Southco 47 Class captive screws (and the corresponding color-coded "Prism" 4C Class captive screws), offer hundreds of permutations of installation and tool-actuation styles for mounting doors, panels, and other hardware components in limited-space applications.
Write Your Own Review