47-10-242-10

Captive Screw, 6-32 Thread, Flare-in, TORX®, Knurled Bright Knob

Request a Quote
Specifications
Material Stainless Steel
Finish Natural
Color/Appearance Bright
Knob Style Knurled
Knob Material Aluminum Alloy
Thread or Hole Type 6-32
Head Style TORX®
Installation Flare-in
Recess Size T15 TORX®
Series Styled Knob
Min. Outer Panel Thickness (mm) 1.50
Max Outer Panel Thickness (mm) 3.20
Fastened Screw Projection (mm) 6.00
Unfastened Screw Projection (mm) 1.10
Class 47/4C - Captive Screws

Southco 47 Class captive screws (and the corresponding color-coded "Prism" 4C Class captive screws), offer hundreds of permutations of installation and tool-actuation styles for mounting doors, panels, and other hardware components in limited-space applications.

Write Your Own Review
You're reviewing:Captive Screw, 6-32 Thread, Flare-in, TORX®, Knurled Bright Knob

This product meets the compliance specifications listed below. Click the button to download a specification document

Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.