The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
Compression Latch, Self-Adjusting, Large Size, Tool Locking, Hex Head, 9.5-31.8mm Grip, Steel, Zinc Plated, Bright Chromate
14-10-93-11
Compression Latch, Self-Adjusting, Large Size, Tool Locking, Hex Head, 9.5-31.8mm Grip, Steel, Zinc Plated, Bright Chromate
Specifications
Material
Steel
Finish
Zinc Plate, Bright chromate
Color/Appearance
Bright
Access Restriction
Tool
Head Style
Hex Recess
Grip - Minimum (mm)
9.50
Grip - Maximum (mm)
31.80
Rotation
Type A - Turn Clockwise to Latch
Size Series
Large Size
Class
14/43/44 - Three-Hole Mount Self-Adjusting Compression Latches
Just a fraction of a turn on a hand-actuated knob style or a tool-actuated style is all it takes to engage or disengage firm compressive action that reduces panel vibration and noise. The pawl rides smoothly on a threaded screw mechanism to provide quick and easy user-adjusted compression
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
DB Roberts Co.
Wilmington MA USA
23
2024-06-27
sales@dbroberts.com
1.800.773.5388
HI-TECH FASTENERS
FREDERICK MD USA
10
2024-06-27
sales@htfinc.com
1.800.466.1940
M.W. Fasteners
Montreal QC Canada
6
2024-06-03
mw@mwfasteners.com
1.514.955.7781
All-West Components & Fasteners
AUBURN WA USA
2
2024-07-01
southco@all-west.com
1.206.762.1875
Bisco Industries
Glendale Heights IL USA
1
2024-07-01
info@biscoind.com
1.800.323.1232
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
1
2024-06-27
info@zinorm.de
+49 (0) 4102 677 12 0