09-49-102-42
Fast Lead Screw Retainer, Small Size, Nylon, Black
Material | Nylon |
---|---|
Size Series | Small Size 09 |
Type | Retainer |
Class | 09/12/17 - Fast Lead Captive Screws |
Get the functionality of a "quicker" screw fastening solution and the ease of more forgiving alignment, for frequently accessed applications. These fasteners use a modified Acme thread to combine quick and easy engagement like a quarter-turn fastener provides, with the tightening power and grip of a captive screw.
Write Your Own Review