01-10-722-51

Flush Cam Latch, Right or Left, Three-point latching. Latching, Powder Coat, Black

Request a Quote
Specifications
Material Zinc Alloy
Finish Powder Coat
Color/Appearance Black
Installation Snap-in
Operation Right or Left
Latching Points Three-point latching.
Class 01 - Flush Cup Cam Latches

Dress up the look of your enclosure with these attractive, flush-mounted style latches. Recessed round cup keeps latch actuator handle from protruding above panel surface. Low-profile latch mechanism inside of cabinet door provides versatile mounting options and multi-point latching installation

Write Your Own Review
You're reviewing:Flush Cam Latch, Right or Left, Three-point latching. Latching, Powder Coat, Black

This product meets the compliance specifications listed below. Click the button to download a specification document

Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.