R4-30-41-701-15
Rotary Push-to-Close Latch, Large Size, Two Stage, Dual Trigger, Perpendicular / Bottom Trigger, 1/4-20 Thread, Steel, Zinc Nickel, Black
| Material | Steel |
|---|---|
| Finish | Zinc Nickel |
| Color/Appearance | Black |
| Stage | Two Stage |
| Mounting Hole | 1/4-20 Thread |
| Installation | Rivet / Screw |
| Actuation | Left Hand |
| Operation | Dual Trigger, Perpendicular / Bottom |
| Size Series | Large Size |
| Class | R4 - Rotary Latches |
These robust latching solutions for doors and panels of heavy-duty equipment and vehicles combine rotary-action security with push-to-close convenience. Their compact design provides concealed operation, while tolerating misalignment on closing, engaging easily with low closing force, and latching firmly with a snug, secure fit. Shop
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Write Your Own Review