R4-05-43-9A01-10

Rotary Push-to-Close Latch, Micro Size, Two Stage, Direct Trigger, 4.5 mm thru with Mounting Bracket, Steel, Zinc Plate, Bright Chromate Bright

Request a Quote
Specifications
Material Steel
Finish Zinc Plate, Bright chromate
Color/Appearance Bright
Stage Two Stage
Mounting Hole 4.5 mm Thru with Mounting Bracket
Installation Rivet / Screw
Operation Direct
Size Series Micro Size
Class R4 - Rotary Latches

These robust latching solutions for doors and panels of heavy-duty equipment and vehicles combine rotary-action security with push-to-close convenience. Their compact design provides concealed operation, while tolerating misalignment on closing, engaging easily with low closing force, and latching firmly with a snug, secure fit. Shop

Write Your Own Review
You're reviewing:Rotary Push-to-Close Latch, Micro Size, Two Stage, Direct Trigger, 4.5 mm thru with Mounting Bracket, Steel, Zinc Plate, Bright Chromate Bright

This product meets the compliance specifications listed below. Click the button to download a specification document

Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.