NY-4G-42-20

NYLATCH Panel Fastener Grommet, 6.4mm (.250 in) Diameter, 1.6mm (.065 in) Max Panel Thickness, Polycarbonate, Black

Request a Quote
Specifications
Material Polycarbonate
Color/Appearance Black
Size Series Medium Size
Class NY - NYLATCH Two-Piece Panel Fasteners

Write Your Own Review
You're reviewing:NYLATCH Panel Fastener Grommet, 6.4mm (.250 in) Diameter, 1.6mm (.065 in) Max Panel Thickness, Polycarbonate, Black

This product meets the compliance specifications listed below. Click the button to download a specification document

Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.