The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
Link Lock Draw Latch, Medium Size, Riveted, Stainless Steel, Natural
K2-3001-51
Link Lock Draw Latch, Medium Size, Riveted, Stainless Steel, Natural
Specifications
Material
Stainless Steel
Finish
Passivated
Color/Appearance
Bright
Access Restriction
No Restriction
Size Series
Medium Size
Spring
Riveted
Type
Latch
Class
K2/K3/K4/K5 - Rotary Draw Latches
High working loads, convenient mechanical advantage, and compact size are common advantages that make these Southco rotary draw latches a good choice for co-planar applications where space and strength are important functional considerations
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
DB Roberts Co.
Wilmington MA USA
507
2024-09-02
sales@dbroberts.com
1.800.773.5388
Zygology Ltd
Oxford UK
100
2024-08-27
sales@zygology.com
+44 (0)1844 266020
Hardware Specialty Co
Marlboro MA USA
50
2024-09-03
info@hardwarespecialty.com
1.508.481.8622
AIS INDUSTRIAL COMPONENTS
HK
42
2024-08-30
czxia@hkais.com
86.0755.83747600
Steeves Agencies Inc
Winnipeg MB Canada
17
2024-09-03
info@steeves.ca
1.204.474.1239
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
2
2024-09-02
info@zinorm.de
+49 (0) 4102 677 12 0
Bisco Industries
Glendale Heights IL USA
1
2024-09-04
info@biscoind.com
1.800.323.1232