The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
Flush Screw Assembly, M4 X 0.7, Phillips Recess, Stainless Steel, Passivated
F5-M4-P2
Flush Screw Assembly, M4 X 0.7, Phillips Recess, Stainless Steel, Passivated
Specifications
Material
Stainless Steel
Finish
Passivated
Thread or Hole Type
M4 X 0.7
Head Style
Phillips Recess
Class
F5 - Flush Captive Screws
Deliver captive screw solutions for applications where there is minimal space above the face of the panel, or where a flush-mount look is desired, by using this low-profile shell and mounting screw. For use in most aluminums or in low-carbon steels that are 1/4 hard or softer.
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
HI-TECH FASTENERS
FREDERICK MD USA
1326
2024-06-14
sales@htfinc.com
1.800.466.1940
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
618
2024-06-14
info@zinorm.de
+49 (0) 4102 677 12 0
DB Roberts Co.
Wilmington MA USA
140
2024-06-14
sales@dbroberts.com
1.800.773.5388
Roy Hopwood (Fasteners) Ltd U.K.Stockport
UK"
139
2024-06-07
sales@rhf.co.uk
+44 (0) 1614296066
Monroe Above Board Electronics
Garland TX USA
70
2024-06-06
abesales@askmonroe.com
1.800.453.1692
AERO-SPACE SOUTHWEST INC
PHOENIX AZ 85027
44
2024-06-10
sales@aerospacesw.com
623.582.2779
Dean Lewis Associates
Hayward CA
36
2024-06-12
sales@deanlewisassociates.com
510-785-9650
Bisco Industries
Glendale Heights IL USA
11
2024-06-14
info@biscoind.com
1.800.323.1232
Praestmark A/S
Vedbaek / Denmark
4
2024-06-04
Sales@praestmark.dk
0045 38884400
GLOBAL DESIGN TECHNOLOGIES S.L.
Madrid-Barcelona España
2
2024-06-11
info@global-dtech.com
+34 91 661 20 79