AV - Dual Extension Monitor Mounts (D Series)
Southco’s Dual Extension Monitor Mount (D Series) provides integrated positioning technology that enables the arm to function efficiently in applications needing a robust, stable solution. The constant-torque, user-friendly positioning features full tilt, swivel and swing out adjustments. Additionally, the arm can withstand touch forces, vibration and heavy loading.
![AV - Dual Extension Monitor Mounts (D Series) AV - Dual Extension Monitor Mounts (D Series)](https://media.southco.com/media/wysiwyg/category/05_Product%20Class%20Primary%20Images/AV-Dual-Extension-Arm-D-Series-968x432.jpg)
The Dual Extension Monitor Mount (D Series) allows the integration of easy and reliable monitor positioning in more challenging applications. The D Series comes fully adjusted for minimal installation time and can be customized to a user’s precise operating effort.
- Extended length, dual swing arm assembly maximizes reach
- Integrated positioning technology allows for controlled operating efforts
- Reliable service, eliminating the need for constant adjustment or maintenance
- Clean appearance with integrated wire management covers
- Minimal installation time and long cycle life
- Accommodates displays up to 18 kg
- Multiple lengths (also customizable)
- Two different colors (also customizable)
- Multiple mounting options (also customizable)
- Optimal weight range 1 kg (2.2 lbf) to 18 kg (40 lbf)
- VESA MIS-D, 100, C compliant
To search for a product certifications by part number, click here:
Product CertificationsPart number search
- Use the filters to find the right part number for your projectPeople often search by: