The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
DZUS® Quarter-Turn Receptacle, Size 6, Snap-In, Steel, Zinc Plate, Bright chromate
D8-336-200-190
DZUS® Quarter-Turn Receptacle, Size 6, Snap-In, Steel, Zinc Plate, Bright chromate
Specifications
Material
Steel
Finish
Zinc Plate, Bright chromate
Min. Outer Panel Thickness (mm)
0.70
Max Outer Panel Thickness (mm)
3.20
Receptacle Style
Snap-In
Size Series
Size 6
Type
Receptacle
Class
D8 - DZUS® PANEX Quarter-Turn Fasteners
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
HI-TECH FASTENERS
FREDERICK MD USA
25268
2024-06-07
sales@htfinc.com
1.800.466.1940
Appian Fasteners
Belfast Northern Ireland UK
4636
2024-06-03
sales@appianfasteners.com
+44 (0) 2890 301 979
DB Roberts Co.
Wilmington MA USA
4242
2024-06-07
sales@dbroberts.com
1.800.773.5388
Bisco Industries
Glendale Heights IL USA
2826
2024-06-07
info@biscoind.com
1.800.323.1232
Aero Materiel AB
Jonkoping, Sweden
1847
2024-06-05
order@aeromateriel.com
+46.36.34.44.40
Hardware Specialty Co
Marlboro MA USA
813
2024-05-21
info@hardwarespecialty.com
1.508.481.8622
AIS INDUSTRIAL COMPONENTS
HK
699
2024-06-05
czxia@hkais.com
86.0755.83747600
ECP Hardware LLC
Michigan-Ohio-Indiana www.ecph.com
500
2024-06-07
Sales@ecph.com
1.800.442.3274
All-West Components & Fasteners
AUBURN WA USA
393
2024-05-31
southco@all-west.com
1.206.762.1875
IntechBJ Engineering Co. Ltd
Beijing
94
2024-06-03
info@intechbj.com
86-010-83833828
Roy Hopwood (Fasteners) Ltd U.K.Stockport
UK"
35
2024-06-07
sales@rhf.co.uk
+44 (0) 1614296066