D4-AJ5-40SSNA

DZUS® Quarter-Turn Stud, Size 5

Request a Quote
Specifications
Head Style Slotted Recess
Size Series Size 5
Type Stud
Class D4 - DZUS® Standard-Line Quarter-Turn Fasteners
Cage Code 72,794.00
DFCI Number 121J-540-SS

Write Your Own Review
You're reviewing:DZUS® Quarter-Turn Stud, Size 5

This product meets the compliance specifications listed below. Click the button to download a specification document

Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.