AC-40-102-21
Actuator, Single Point, Direct Pull, Push Button Handle, Non-Locking, Nylon, Black
Material | Nylon |
---|---|
Access Restriction | No Restriction |
Locking Option | Non-Locking |
Mounting Method | Cable Parallel (or no cable), Without Spacer Mounting |
Cam Attached | Yes |
Actuator Type | Push Button Handle |
Button Material | Nylon with Black Molding |
Handle Material | Black GF Nylon with SS Housing Insert |
Actuation Style | Single or Multi Point, With Cable Bracket |
Class | AC - Rotary Latch Actuators |
These diverse actuator designs complete Southco's system for remote actuation of light-, medium-, and heavy-duty rotary latches using a cable connection. Multiple cable placement options satisfy in-line and perpendicular cable orientations. Ample hand-grip promotes easy user operation; low protrusion improves enclosure aesthetics.
Write Your Own Review