Flush/Low Profile Handles & Pulls

Our Flush/Low Profile Handles & Pulls offer a sleek, discreet, and functional hardware solution for applications where a minimal profile and unobtrusive design are essential. These handles and pulls blend seamlessly with surfaces, providing easy access while maintaining a clean and uncluttered aesthetic. From cabinetry and enclosures to drawers and access panels, our Flush/Low Profile Handles & Pulls combine form and function for a variety of uses.

Flush/Low Profile Handles & Pulls

View All Flush/Low Profile Handles & Pulls

Select a product below to learn more or use the filters to narrow down the options

Key Features:

  • Flush, Low-Profile Design: Minimizes surface protrusion for a smooth, streamlined finish.
  • Multiple Styles & Materials: Available in recessed, edge, and lift options in aluminum, stainless steel, and plastic.
  • High Durability: Built from quality materials to ensure long-lasting use in demanding environments.

 

Key Benefits:

  • Modern Aesthetics: Maintains clean, uncluttered surfaces by concealing hardware.
  • Enhanced Safety: Low-profile design reduces snagging and accidental contact.
  • Optimized Space: Ideal for tight areas where protruding hardware isn’t practical.
  • Applications: Our Flush/Low Profile Handles & Pulls are used in a variety of applications, including cabinetry, enclosrues, drawers, access panels, medical equipment, transportation, and retail displays

Part number search

-   Use the filters to find the right part number for your project

You are viewing Flush/Low Profile Handles & Pulls

We can't find products matching the selection.