97-50-353-21
Over-center Draw Latch Medium Size, Handle Tab Up, Concealed Keeper (button style), Steel, Zinc Plate, Bright chromate
| Material | Steel |
|---|---|
| Finish | Zinc Plate, Bright chromate |
| Color/Appearance | Bright |
| Access Restriction | Secondary Catch Accessory |
| Series | 50 Series |
| Keeper Style | Concealed Keeper (button style) |
| Size Series | Medium Size |
| Style | Heavy Duty |
| Lever Style | Tab Up |
| Class | 97 - Over-Center Series Latches |
Lever-actuated operation creates over-center action, and the simple, attractive design of this latch incorporates natural tension right into the curved latch-spring mechanism, to prevent accidental opening. Multiple sizes, finishes, keeper designs, and other options satisfy a variety of application requirements