The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
Compression Latch, Self-Adjusting, Medium Size, Tool Locking, Slotted Head, Rivet/Screw (Thru Hole) Installation, Smooth Spring, Stainless Steel, Passivated, Silver
57-10-101-40
Compression Latch, Self-Adjusting, Medium Size, Tool Locking, Slotted Head, Rivet/Screw (Thru Hole) Installation, Smooth Spring, Stainless Steel, Passivated, Silver
Specifications
Material
Stainless Steel
Finish
Passivated
Color/Appearance
Silver
Access Restriction
Tool
Grip Type
Adjustable
Head Style
Slotted Head
Installation
Rivet / Screw
Min. Outer Panel Thickness (mm)
0.00
Max Outer Panel Thickness (mm)
6.40
Grip - Minimum (mm)
1.60
Grip - Maximum (mm)
9.50
Profile
Standard
Size Series
Medium Size
Spring
Smooth
Pullup
7.90
Class
57 - Spring Latch Series Self-Adjusting Compression Latches
Versatile, affordable, and forgiving, this extremely economical class of compression latches is Southco's easiest way to make panels fit just right with a quick fraction of a turn. Its cam action spring pawl accommodates wide variations in grip range, fit, and build tolerances
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
Hardware Specialty Co
Marlboro MA USA
796
2024-05-21
info@hardwarespecialty.com
1.508.481.8622
Bisco Industries
Glendale Heights IL USA
688
2024-05-22
info@biscoind.com
1.800.323.1232
HI-TECH FASTENERS
FREDERICK MD USA
389
2024-05-20
sales@htfinc.com
1.800.466.1940
DB Roberts Co.
Wilmington MA USA
349
2024-05-14
sales@dbroberts.com
1.800.773.5388
Zygology Ltd
Oxford UK
200
2024-04-23
sales@zygology.com
+44 (0)1844 266020
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
200
2024-05-20
info@zinorm.de
+49 (0) 4102 677 12 0
Parsons Aerocessories Limited
Stoney Creek ON CANADA
159
2024-04-26
sales@parsonsaero.com
1.905.664.6203
CASH COMPONENTES
Sao Paulo SP Brasil
39
2024-04-25
info@cash.com.br
55.11.3974.8312
Allegis Corporation
Minneapolis MN USA / ON CANADA
20
2024-05-17
salesmidwest@allegiscorp.com
1-866-378-7550
EVAN FASTENING SYSTEMS SHANGHAI CO LTD
SHANGHAI CHINA
20
2024-05-22
INFO@EVAN.COM.CN
86-21-68221637
Steeves Agencies Inc
Winnipeg MB CANADA
10
2024-05-10
info@steeves.ca
1.204.474.1239
Clancey Company
Overland Park KS USA
2
2024-05-17
info@clancey.com
1.800.747.7405