The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
Captive Screw, M3 X 0.5, Press-in, Phillips/Slot Combination, Knurled Bright Knob
52-39-51-4
Captive Screw, M3 X 0.5, Press-in, Phillips/Slot Combination, Knurled Bright Knob
Specifications
Material
Steel
Color/Appearance
Bright
Knob Style
Knurled
Thread or Hole Type
M3 X 0.5
Head Style
Phillips/Slot Combination
Installation
Press-in
Recess Size
Phillips #2/Slot Combination
Series
Miniature
Min. Outer Panel Thickness (mm)
0.90
Fastened Screw Projection (mm)
5.30
Unfastened Screw Projection (mm)
0.90
Packaging
Bulk Packaged
Samples
Samples Available
Class
52 - Miniature Captive Screws
Captive fastening in tight spaces is no problem with the reduced footprint of these Miniature Series captive screws. Combination tool-head recesses and knurled screw options provide lots of versatility for fastening/unfastening by hand or with tools.
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
DB Roberts Co.
Wilmington MA USA
4958
2024-05-16
sales@dbroberts.com
1.800.773.5388
Hardware Specialty Co
Marlboro MA USA
2019
2024-05-13
info@hardwarespecialty.com
1.508.481.8622
AIS INDUSTRIAL COMPONENTS
HK
353
2024-05-08
czxia@hkais.com
86.0755.83747600
Marek Industrial, a.s.
Brno CZ
30
2024-04-30
info@marek.eu
+420 541 420 811
Assembly Fasteners Inc.
Apopka FL USA
15
2024-05-16
sales@tropicfast.com
1-800-488-4777
CASH COMPONENTES
Sao Paulo SP Brasil
10
2024-04-25
info@cash.com.br
55.11.3974.8312
Bisco Industries
Glendale Heights IL USA
1
2024-05-17
info@biscoind.com
1.800.323.1232