The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
Compression Latch, Self-Adjusting, Medium Size, Tool Locking, Slotted Flush Head, 0.8-6.4mm Panel, 19.1-28.6mm Grip, Steel, Zinc Plated, Bright Chromate
44-1-18-0
Compression Latch, Self-Adjusting, Medium Size, Tool Locking, Slotted Flush Head, 0.8-6.4mm Panel, 19.1-28.6mm Grip, Steel, Zinc Plated, Bright Chromate
Specifications
Material
Steel
Finish
Zinc Plate, Bright chromate
Access Restriction
Tool
Head Style
Slotted Flush
Grip - Minimum (mm)
19.10
Grip - Maximum (mm)
28.60
Rotation
Type A - Turn Clockwise to Latch
Size Series
Medium Size
Pullup
9.50
Class
14/43/44 - Three-Hole Mount Self-Adjusting Compression Latches
Just a fraction of a turn on a hand-actuated knob style or a tool-actuated style is all it takes to engage or disengage firm compressive action that reduces panel vibration and noise. The pawl rides smoothly on a threaded screw mechanism to provide quick and easy user-adjusted compression
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
DB Roberts Co.
Wilmington MA USA
2096
2024-04-29
sales@dbroberts.com
1.800.773.5388
Hardware Specialty Co
Marlboro MA USA
854
2024-04-22
info@hardwarespecialty.com
1.508.481.8622
Bisco Industries
Glendale Heights IL USA
523
2024-05-01
info@biscoind.com
1.800.323.1232
M.W. Fasteners
Montreal QC Canada
366
2024-05-01
mw@mwfasteners.com
1.514.955.7781
Clancey Company
Overland Park KS USA
100
2024-04-30
info@clancey.com
1.800.747.7405
Nappco Fastener Company
Houston, TX USA
60
2024-05-01
southcoh@nappco.com
1.800.580.2521
ECP Hardware LLC
Michigan-Ohio-Indiana www.ecph.com
2
2024-04-29
Sales@ecph.com
1.800.442.3274