The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
Magnetic Latch, Snap-In- Rectangular hole, 52 N (11.8 lbs.) Rated Load, Large Size, White
02-10-201-20
Magnetic Latch, Snap-In- Rectangular hole, 52 N (11.8 lbs.) Rated Load, Large Size, White
Specifications
Material
Plastic
Material Grade
Polypropylene
Color/Appearance
White
Thread or Hole Type
Rectangular hole
Installation
Snap-in
Operation
Magnetic
Rated Load
52 N (11.8 lbs.)
Size Series
Large Size
Class
02 - Magnetic Catch Latches
Gain a lot of flexibility in applications where you can use these magnetic fastening latches instead of mechanically actuated latches. They have no moving parts, are great for lightweight sheet metal doors and enclosures, tolerate misalignment, and can even be used with non-metallic enclosures by adding a steel strike plate
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
Bisco Industries
Glendale Heights IL USA
3929
2024-06-11
info@biscoind.com
1.800.323.1232
Parsons Aerocessories Limited
Stoney Creek ON CANADA
2010
2024-05-29
sales@parsonsaero.com
1.905.664.6203
All-West Components & Fasteners
AUBURN WA USA
95
2024-05-31
southco@all-west.com
1.206.762.1875
EVAN FASTENING SYSTEMS SHANGHAI CO LTD
SHANGHAI CHINA
9
2024-06-05
INFO@EVAN.COM.CN
86-21-68221637
Assembly Fasteners Inc.
Apopka FL USA
7
2024-06-11
sales@tropicfast.com
1-800-488-4777
DB Roberts Co.
Wilmington MA USA
5
2024-06-11
sales@dbroberts.com
1.800.773.5388
Hardware Specialty Co
Marlboro MA USA
4
2024-06-10
info@hardwarespecialty.com
1.508.481.8622
Marek Industrial, a.s.
Brno CZ
4
2024-06-06
info@marek.eu
+420 541 420 811
M.W. Fasteners
Montreal QC Canada
2
2024-06-03
mw@mwfasteners.com
1.514.955.7781