Redesigned Sliding Cover Latch Offers Simple Operation in Tight Spaces

Southco Resource Center

We hope you find something interesting to read, watch and share.

Redesigned Sliding Cover Latch Offers Simple Operation in Tight Spaces

Redesigned Sliding Cover Latch Offers Simple Operation in Tight Spaces

Southco has refreshed its successful line of hood latches to accommodate the space limitations of next-generation servers and data centers. The new and improved HH Sliding Cover Latch features a thin profile, maintaining robust performance with a form factor of just eight millimeters.

Southco’s HH Sliding Cover Latch features an easy-to-use pop-up handle for intuitive operation. With its low profile design, the HH Sliding Cover Latch meets the requirements of limited-space applications for the Data Center and Telecom industries, including new designs featuring added hard disks and expansion slots.

The HH Sliding Cover Latch offers a dual engagement hole mounting design, allowing for convenient installation with pin allocation at either location. Additionally, the appearance of the HH Hood Latch can be customized, allowing customers to choose complementary colors that match their overall equipment design.

The redesigned HH Sliding Cover Latch extends the versatility of one of Southco’s most successful products. The new and improved latch features a thin, low profile deign that is ideal for servers and data centers requiring simple operation in constrained spaces.

For more information about our access hardware solutions for the Electronics industry visit our Inject/Eject product page.

See Related Resources