Counterbalance Hinge Allows Safe Positioning of Heavy Panels
Southco has expanded its Positioning Technology portfolio with the addition of a new Counterbalance Hinge that neutralizes the weight of heavy panels and lids, providing reliable positioning control for a variety of applications. The CB Counterbalance Hinge provides precise control when opening and closing heavy panels, reducing safety and liability concerns while improving end user ergonomics.
The CB Counterbalance Hinge neutralizes the downward force of gravity and provides precise control when opening and closing heavy panels, enabling the panel to be lifted and lowered effortlessly. With its compact, adjustable design the CB Counterbalance Hinge can be mounted inside enclosures with minimal protrusion and can fine-tuned to the precise requirements of the application, making it an ideal solution for controlling a variety of panel weights when compared to power or hydraulic solutions.
Southco’s CB Counterbalance Hinge offers reliable position control for heavy panels and lids while providing ergonomic benefits and safe operation for end users. The CB Counterbalance Hinge provides high vibration resistance, making it an ideal solution for a variety of mobile and stationary storage applications, such as medical and industrial equipment.
Constructed of corrosion resistant materials, the CB Counterbalance Hinge offers reliable performance in both hot and cold environments. Designed to provide a lifetime of maintenance free, reliable operation, the CB Counterbalance Hinge is useful in reducing warranty and installation costs.