R4-EM-9A15-150-1
Electronic Rotary Push-to-Close Latch, Auto Relock, With Door and Latch Status Switch, No Connector, 1/4-20 Thread, Aluminum Housing, Bulk Packaged
Material | Zinc Alloy |
---|---|
Access Restriction | Electronic Access |
Thread or Hole Type | 1/4-20 |
Trigger Style | Rear Trigger |
Re-Lock Type | Auto |
Packaging | Bulk Packaged |
Microswitch | Door and Latch Status Switch |
Class | R4-EM - Electronic Rotary Latches |
Trigger Spring | Strong Kickout |
Easy to install and maintain, the R4-EM-05 delivers the convenience of electronic access control with the security of a proven, robust, rotary latch designed in a compact, integrated package. Easy push-to-close operation and electronic actuation simplify access across a wide variety of applications. An integrated sensor provides feedback on latch status, and a an optional door sensor provides feedback on door status.
Write Your Own Review