R4-82-624-50
Rotary Push-to-Close Latch, Paddle Actuated, Single Stage, Key Locking, Press-in Studs, Black Powder Coat
Material | Steel |
---|---|
Finish | Powder Coat |
Color/Appearance | Black |
Access Restriction | Key Locking |
Locking Option | Locking, Reversible R001 (2 Keys Included) |
Stage | Single Stage |
Installation | With Mounting Studs |
Class | R4 - Rotary Latches |
These robust latching solutions for doors and panels of heavy-duty equipment and vehicles combine rotary-action security with push-to-close convenience. Their compact design provides concealed operation, while tolerating misalignment on closing, engaging easily with low closing force, and latching firmly with a snug, secure fit.
Write Your Own Review