R4-81-221-50

Rotary Push-to-Close Latch, Paddle Actuated, Single Stage, Key Locking, Black Powder Coat Handle

Request a Quote
Specifications
Access Restriction Key Locking
Locking Option Locking, Reversible R001 (2 Keys Included)
Stage Single Stage
Installation With Mounting Studs
Handle Finish Black Powder Coat
Class R4 - Rotary Latches

These robust latching solutions for doors and panels of heavy-duty equipment and vehicles combine rotary-action security with push-to-close convenience. Their compact design provides concealed operation, while tolerating misalignment on closing, engaging easily with low closing force, and latching firmly with a snug, secure fit. Shop

This product meets the compliance specifications listed below. Click the button to download a specification document

Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.