R4-60-210-55

Rotary Push-to-Close Latch, Key Locking, 2 - 23.9mm (.04 - .94 in) Door Thickness, Plastic, Black Upper Housing, Black Lower Housing

Request a Quote
Specifications
MaterialPlastic
Access RestrictionKey Locking
InstallationMounting Bracket
Min. Outer Panel Thickness (mm)1.00
Max Outer Panel Thickness (mm)23.90
Body FinishBlack
Handle FinishBlack

This product meets the compliance specifications listed below. Click the button to download a specification document

Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.

Write Your Own Review
You're reviewing:Rotary Push-to-Close Latch, Key Locking, 2 - 23.9mm (.04 - .94 in) Door Thickness, Plastic, Black Upper Housing, Black Lower Housing