R4-60-200-57

Rotary Push-to-Close Latch, Non-Locking, 1 - 23.9mm (.04 - .94 in) Door Thickness, Plastic, Black Upper Housing, White Lower Housing

Specifications
MaterialPlastic
Access RestrictionNo Restriction
InstallationMounting Bracket
Min. Outer Panel Thickness (mm)1.00
Max Outer Panel Thickness (mm)23.90
Body FinishBlack
Handle FinishWhite

This product meets the compliance specifications listed below. Click the button to download a specification document

Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.

Write Your Own Review
You're reviewing:Rotary Push-to-Close Latch, Non-Locking, 1 - 23.9mm (.04 - .94 in) Door Thickness, Plastic, Black Upper Housing, White Lower Housing