P8-096-38-10V-15

Handle, 96mm (3.78 in) Hole Centers, Internal Thread, 10-32 thread, Aluminum Alloy, Anodized, Black, Oval, 16 X 7 mm

Request a Quote
Specifications
Material Aluminum Alloy
Finish Anodized
Color/Appearance Black
Thread or Hole Type 10-32
Installation Internal Thread
Pull Size 96.00
Class P8 - Wire Pull Handles

These classic "U"-shaped cylindrical pulls provide a very simple and affordable solution to door and drawer handle applications. Their 31 mm (1.22") height and choice of four lengths provides the grip you need to match a range of applications.

Write Your Own Review
You're reviewing:Handle, 96mm (3.78 in) Hole Centers, Internal Thread, 10-32 thread, Aluminum Alloy, Anodized, Black, Oval, 16 X 7 mm

This product meets the compliance specifications listed below. Click the button to download a specification document

Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.