NY-4G-42-38
NYLATCH Panel Fastener Gro mmet, 6.4 mm (.250 in) Diameter, 1.6 mm (.065 in) Max Panel Thickness, Nylon, Yellow Green
Material | Nylon |
---|---|
Color/Appearance | Yellow Green |
Head Diameter | 6.35 |
Size Series | Medium Size |
Class | NY - NYLATCH Two-Piece Panel Fasteners |
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Write Your Own Review