MM-03-332-16-10

Star Slider Sliding Entry Door Lockset, Star Key Locking, Protruding Hook Latch Mechanism, 28.5 - 33.5mm (1.12 - 1.32 in) Door Thickness, Polished Stainless Steel

Request a Quote
Specifications
Class MM - Star Slider / Star Talon / Talon Sliding Door Locks

Both of these stylish Mobella lock families deliver the consistent look and convenience of the "One look, One lock” concept. Their attractive designs provide a sleek look that complements a wide range of boats. And their durable construction provides long-lasting performance even in harsh marine environments.

Write Your Own Review
You're reviewing:Star Slider Sliding Entry Door Lockset, Star Key Locking, Protruding Hook Latch Mechanism, 28.5 - 33.5mm (1.12 - 1.32 in) Door Thickness, Polished Stainless Steel

This product meets the compliance specifications listed below. Click the button to download a specification document

Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.