ME-01-401-60
Offshore Entry Door Latch, Flush Mount, Left Hand Out, Privacy Knob, 14.5 - 17mm (.56 - .69 in) Door Thickness, Aluminum
Material | Aluminum Alloy |
---|---|
Pawl Style | Short |
Access Restriction | Privacy Knob |
Sealed | No |
Grip - Minimum (mm) | 14.50 |
Grip - Maximum (mm) | 17.00 |
Operation | Left Hand Out |
Handle Style | Privacy Knob |
Class | ME - Offshore Swing Door Latches |
Simple styling and numerous installation options make these latches extremely practical for a wide variety of entry-door applications. A series of attractive design and finish options provide appropriate accents. Multiple mounting styles accommodate mating of curved or sliding doors at odd angles.
Write Your Own Review