MA-07-431-02-100
McCoy Star Entry Door Latch, Portifino Handle, Star Key Lock, Left Hand Out, 28 - 37mm (1.13 - 1.50 in) Door Thickness, Chrome
Min. Outer Panel Thickness (mm) | 28.00 |
---|---|
Max Outer Panel Thickness (mm) | 37.00 |
Handle Style | Portifino Handle |
Latch Mechanism | Double Springbolt |
Handle Finish | Chrome |
Cup Finish | Chrome |
Class | MA - Swing Door Locks |
Quality and style are the essence of the McCoy Series of entry door locks. They provide a solid feel for actuation and offer a variety of finishes in 100% marine-grade corrosion-resistant materials to present a premium quality look for stylish swinging door installations
Write Your Own Review